Run high-speed inspection, OCR, measurement, and robotic guidance directly at the edge with industrial-ready AI vision built for the factory floor.

Precision vision for
modern production

Run high-speed inspection, OCR, measurement, and robotic guidance directly at the edge with industrial-ready AI vision built for the factory floor.

Case Studies

Real-world use cases from businesses leveraging Luxonis for smarter vision systems.

Case Study

Vention logo

Vention

Vention is transforming industrial automation by making robotic systems accessible to non-engineers. Their AI Operator platform turns standard robot arms into plug-and-play solutions that can perceive, plan, and pick without any programming or custom training.

Dataguess

Case Study

Dataguess logo

Dataguess

Dataguess Inspector is a no-code visual inspection platform that handles every stage of the CV pipeline: data capture, labeling, training, and deployment. By pairing their no-code software with an OAK 4 S device, Dataguess delivers a fully packaged solution that turns raw image data into real-time defect detection.

Proven applications for
Manufacturing & Industrial Automation

These are the field-proven scenarios where OAK consistently fits best.

Why Choose Luxonis

Find out what advantages our products offer specifically for your industry.

High-resolution inspection

High-resolution inspection

Up to 4K RGB imaging preserves the detail needed for subtle defect detection, tiny text, and fine-grained visual inspection.

High frame rates for fast lines

High frame rates for fast lines

Global-shutter and high-speed capture help keep parts sharp on conveyors and inspection cells where blur can ruin a signal.

Machine-ready integration

Machine-ready integration

Industrial connectivity and edge processing simplify connections to PLC-driven workflows, triggers, and tightly timed automation steps.

Open Source ecosystem

Open Source ecosystem

Use our open source DepthAI Library to quickly deploy standard machine vision use cases, and then add additional functionality and customization as your environment demands it.

Cost Efficient

Cost Efficient

Ditch costly and closed traditional machine vision systems for affordable, performant, and flexible OAK ecosystem.

Precise Dimensioning

Precise Dimensioning

Combine ToF and high resolution stereo sensors to accurately calculate dimensions, volume, and defects of any item.

Synchronized multi-camera capture

Synchronized multi-camera capture

Frame-aligned capture helps inspection teams build repeatable multi-angle cells for defect detection, OCR, and robotic guidance.

Validate faster with prebuilt examples

Start with apps, reference implementations, and ready-to-evaluate models that help you prove an OAK-powered workflow before building everything from zero.

OAK Examples

Ready-made building blocks for OCR, multi-view inspection, and factory-floor automation workflows.

Model Zoo

Production-ready models for inspection, segmentation, QR/barcode reading, and dimensional analysis on the factory floor.

Contact Our Team

Our dedicated team is available for technical support, business solutions, and more. Let us provide the help you need.