Introducing

OAK 4 FFC

Your cameras, anywhere on the robot. One board for depth and AI.

Your cameras, your layout

Five camera ports and 52 TOPS on one 70 x 53 mm board. Depth and AI, wherever your robot needs eyes.

5
Camera ports
52
TOPS on board
70 x 53
mm carrier
36 g
Barebone
OAK 4 FFC Barebone

One board, not a stack

A custom multi-camera robot usually takes five vendors and months of glue code. Here it is one board.

The usual rig
  • Compute module and carrier

  • Capture card or deserializer

  • Cameras from another vendor

  • Drivers you maintain

  • Your own sync and calibration

OAK 4 FFC Developer Kit
OAK 4 FFC
  • RVC4, 52 TOPS on board

  • Five direct MIPI ports

  • Calibrated camera modules

  • DepthAI and Luxonis OS

  • Synced, self-calibrating

8 GB / 128 GB

RAM / storage

2.5 GbE / PoE+

Ethernet / power

USB-C / 5 Gbps

Host and device

6-32 V DC

Battery input
CAN · SPI · I²C · UART · FSYNC / STROBE · IMU

Built for machines a camera can’t fit

Humanoids: illustration of OAK 4 FFC and camera modules inside the machine
01 / 04 · Humanoids
Eyes that fit the head

Stereo eyes plus side and rear views on one board inside the head, synced and calibrated.

Stereo at eye spacing

A pair behind the visor, at the baseline your hands need.

All-around awareness

Side and rear cameras on the same board, all synced.

Frees up the Jetson

Depth and detection run on the FFC, not your main GPU.

Drones: illustration of OAK 4 FFC and camera modules inside the machine
02 / 04 · Drones
Depth and AI at drone weight

Companion computer, AI accelerator and cameras in one 36 g board on the flight battery.

One board, 36 g

52 TOPS, stereo depth and five camera ports.

Flight-ready I/O

6-32 V DC in. UART, CAN or Ethernet to the autopilot.

Thermal, coming Q1 2027

A thermal module beside your stereo pair for night and inspection flights.

NDAA Section 889 compliant
Advanced robotics: illustration of OAK 4 FFC and camera modules inside the machine
03 / 04 · Advanced robotics
Perception for robots that move

Forward depth, surround awareness and CAN to the body, with no host in the loop.

Terrain and obstacles

Forward stereo at the baseline your speed needs.

Surround view on board

Side and rear cameras stitched into a panorama or bird’s-eye view.

Speaks robot

CAN, 2.5 GbE with PoE+ and frame sync.

Custom builds: illustration of OAK 4 FFC and camera modules inside the machine
04 / 04 · Custom builds
Your housing, cameras built in

For 360° pods, underwater rigs and machine vision, where the enclosure comes first.

Cameras where you need them

Up to five modules on flex cables, each behind its own window.

Made to be sealed

Barebone with thermal pad, panel-mount connectors and STEP files.

Your own carrier, later

Start from the open reference design.

The brain or the visual cortex

52 TOPS and a 6-core CPU on full Linux, on the board.

Brain
The main computer

Runs your models and logic on simpler or stationary robots.

Camera modulesOAK 4 FFCMotors, I/O
Visual cortex
Perception for the host

Sends depth, detections and tracks to a Jetson or other host.

Camera modulesOAK 4 FFCJetson / host

Build your rig, your way

Factory-calibrated camera modules, five ports, any layout.

Stereo depth · CAM A + CAM BOAK 4 FFCRVC4 · 52 TOPS70 x 53 mmOG05 CCAM AOG05 CCAM BIMX586 WCAM CIMX586 WCAM DOG05 CCAM E
Stereo + surround views

Stereo eyes up front, a wide view on each side, one camera behind.

  • Depth from CAM A + CAM B
  • 5 synced streams
  • Calibrate in OAK Viewer, no ChArUco board
5 / 5 ports
Camera lineup
Thermal

Contact Us

Time of Flight

Coming Q1 2027

Includes one Developer Kit and 5 camera modules.
Get This Rig

All-around vision, stitched on board

Every camera captures in sync, at the same instant, so stitching is one node in your pipeline.

Panorama

Overlapping wide views, matched from image content. No calibration needed.

Bird’s-eye view

A top-down surround view, like a car’s parking display, projected from each camera’s calibration.

Capability

Before

With OAK 4 FFC

Lens calibration

A checkerboard session per camera

Factory calibrated, stored on each module

Camera placement

Targets laid out around the rig

Rough positions, refined from the scene

Capture

Unsynced cameras that ghost at seams

All views captured in sync

Stitching

Your own OpenCV on the host GPU

DepthAI Stitching node, on device

Bandwidth

Five raw streams to the host

One stitched stream out

Custom stereo pair calibrated without a ChArUco board

Space the cameras for your robot. Modules arrive calibrated, and the rig aligns itself from whatever room it’s in.

  1. A fixed depth camera gives you one baseline. Here you pick it: close for grippers, wide for drones.

Same core, bench to machine

Same carrier, SoM and software. Camera modules sold separately.

OAK 4 FFC Developer Kit
OAK 4 FFC Developer Kit
OAK-4-FFC-DEVKIT
$849
Ships now

Everything to start building on a desk.

  • Carrier board with OAK 4 SoM

  • PoE+ module and panel-mount connector set

  • Passive heatsink and thermal interface material

  • L-bracket and mounting hardware

OAK 4 FFC Barebone
OAK 4 FFC Barebone
OAK-4-FFC-BAREBONE
$730
Ships Q1 2027

The same core at 36 g, for your own enclosure.

  • Carrier board with OAK 4 SoM

  • Thermal interface material and mounting screws

  • Connector set, PoE+ and cooling available separately

Open reference design

Start your own carrier board from ours.

View on GitHub

Getting started

Don't know where to start? Check the docs for instructions and examples.

Read the Docs

Planning volume? Any volume from Q1 2027, when the Barebone ships.

Contact Sales

Technical specifications

Compute

Compute module

OAK 4 SoM, based on RVC4

CPU and OS

6-core ARM CPU, Linux-based Luxonis OS

AI accelerator

48 TOPS INT8 / 12 TOPS FP16

GPU

4 TOPS FP16

Memory and storage

8 GB RAM, 128 GB onboard storage

Cameras and vision

Camera interface

5 × FFC connectors, 5 × MIPI CSI D-PHY, 4 lanes

Camera modules

OAK-FFC V2: IMX586, OG05, OV9282 (sold separately)

Processing

Stereo depth, filtering, RGB-depth alignment, feature tracking, neural-network inference

Calibration

Factory-calibrated module intrinsics; rig calibration with Dynamic Calibration

Connectivity and power

Ethernet

Up to 2.5 Gbps

USB-C

Up to 5 Gbps, host and device

Auxiliary I/O

Debug UART / GPIO, FSYNC / STROBE, USB 2.0 host, 5 V output

Expansion

SPI / I²C / UART, GPIO / I²S, CAN, SD card slot

Power input

6-32 V DC, USB-C PD (15 W min, 30 W recommended), PoE+ via PoE module

Motion sensors

6-axis gyroscope/accelerometer, 3-axis magnetometer

Mechanical

Carrier footprint

70 x 53 mm

Weight

36 g Barebone; 215 g Developer Kit

Mounting

4 × M3 mounting holes

Operating temperature

−20 °C to 50 °C with appropriate thermal management

Frequently asked questions

Need More Help?

Our dedicated team is available for technical support, business solutions, and more. Let us provide the help you need.