Luxonis
Luxonis
Products
ServicesSolutions
Support
About UsBlog
Store
OAK CamerasFind the right OAK camera
OAK ModulesCameras for embedded devices
HubDiscover our cloud platform
ServicesSolutionsAbout UsBlogStore

Robotic vision made simple.

High‑resolution cameras with depth vision and on‑chip machine learning.
CameraShop Now
BloombergForbesTechCrunch

Stereo Depth

Sense the 3D world around you
200fps
1Mpoints
25meters

Computer Vision

Real-time on chip processing

Artificial Intelligence

Run neural networks directly on chip

Incredible performance

Your new superpower
 Night Vision OFF
4K H.26530 FPS
Depth 1MP120 FPS
Up to 32megapixel

Cloud management

Powerful cloud control platform, helping you to set up, apply, and monitor your robotic vision applications.
See more
robothub

Robotics

Meet rae, near 360° stereo vision AI robot.rae

And there is more...

H.264 and H.265 Encoding3.125MB/s for 4K video. Pi Zero can record 4K/30FPS
Standard & Wide Angle Lens120° and 150° DFOV models available
Object TrackingUp to 20 objects with unique IDs
MJPEG EncodingFor easy web streaming/etc
Lossless Motion Zooming12X with 720, 6X with 1080, 1.5 with 4K
Motion EstimationAllows real-time background subtraction

Our customers love it!

Trusted by enterprise and developers worldwide

Luxonis is enabling a new generation of computer vision products and companies to exist. We're thrilled to be a partner so enterprises and hobbyists alike can easily build embedded vision systems.

Joseph NelsonCEO, Roboflow
Joseph Nelson

Which OAK is right for you?

Compare our selection of OAK cameras and choose the models that best suit your needs
Stereo Vision
Night Vision
Cameras
FOV
Wide Angle Support
Connection
Image sensor
OAK-1OAK-1
1x RGB 12M
81°
USB or PoE
IMX378
2x B/W1x RGB 13M
81°
USB
IMX214
2x B/W1x RGB 12M
81°
USB or PoE
IMX378
active
2x B/W1x RGB 12M
81°
USB or PoE
IMX378

Order yours today

Go to store

Use with your favorite tool

PytorchPytorch
TensorflowTensorflow
KerasKeras
Caffe2Caffe2
ONNXONNX
OpenVINOOpenVINO
ROSROS
UnityUnity
FoxgloveFoxglove
RoboflowRoboflow
MediapipeMediapipe
NvidiaNvidia
JavaJava
C++C++
PythonPython

OAK vs RealSense™?

Environment
Laser Dot Projector
Night Vision
Onboard AI
Custom Onboard Pipelines
Onboard CV
Onboard Video Encoding
RGB Camera Resolution
OAK (OAK-D Pro)
Indoor / Outdoor
12MP
from $349
RealSense™ (D455)

RealSense is a trademark of Intel Corporation or its subsidiaries

Indoor / Outdoor
1MP
from $419
To find out more, visit our documentation.

Frequently asked questions

Everything you need to know about the product and billing
It’s effortless. Usually, OAK is up/running on your platform within a couple of minutes (most of which is download time).

It’s around 5W.

Yes. USB3 devices can provide 900mA at 5V, which is enough for most use-cases. However, some functions (e.g., inference, video encoding) can add to large current spikes, so there’s a chance your host won’t be able to provide enough power (this applies mostly to hosts like RPi). In that case, you would need to use a power adapter.

Hardware designs with Myriad X VPU directly on the PCB (like OAK-D-Lite) can’t be shared publicly due to Intel’s intellectual property. However, our hardware design for OAK-D-Lite-Dev, which is almost identical to the OAK-D-Lite (the only difference is that it uses OAK-SoM), can be found here.

Python is not required. The DepthAI API is written in C++ with pybind11 for Python bindings, and so C++ is directly supported as well. For our stretch goal, we also intend to support Java bindings.
Luxonis Team MemberLuxonis Team MemberLuxonis Team Member
Still have questions?Let our friendly support team help! 💌 Email us at support@luxonis.com